Leveling Adjustment Wrench, Requires 2 to Make Adjustments

The 18219-01 Wrench is used for leveling adjustments on I-2000 Isolators. Two 18219-01 wrenches are required to make an adjustment.
Specifications
- TypeLeveling Wrench
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 13802-01T-connector, 1/4 in. Pneumatic Tubing | In Stock | ||||
![]() | 6277-01-04Clear Plastic Tubing, 1 Foot, 5 ft. Minimum Order | In Stock | ||||
![]() | 18407-01Mounting Clamps, Isolator to Bottom of Optical Table Top, Qty 1 | In Stock | ||||
![]() | ACGPAir Compressor, Low Noise, 3.5 Liter Capacity, 110 VAC | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ARFAir Regulator and Filter, 0 to 120 psi | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | IPV-S1-KTLeveling Valve Set, 3 IPV-S1 Valves, Pressure Gauge, Medium Gain | In Stock | ||||
![]() | 25250-01Isolator Diaphragm, S-2000A or I-2000 Replacement | In Stock |









