T-connector, 1/4 in. Pneumatic Tubing

The 13802-01 T-Connector works with 1/4 inch pneumatic tubing.
Specifications
- TypeT Connector
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6277-01-04Clear Plastic Tubing, 1 Foot, 5 ft. Minimum Order | In Stock | ||||
![]() | 13801Elbow Connector, Air Input Connector to Leg, S-2000A or I-2000 | In Stock | ||||
![]() | ARFAir Regulator and Filter, 0 to 120 psi | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 13803-01Straight Connector Fitting, Male, 1/4 NPT | In Stock | ||||
![]() | 16884-01Gray Plastic Tubing, 0.125 in ID, 85 Durometers, Sold per ft., Minimum 5 ft. | In Stock | ||||
![]() | IPV-S1-KTLeveling Valve Set, 3 IPV-S1 Valves, Pressure Gauge, Medium Gain | In Stock | ||||
![]() | 18219-01Leveling Adjustment Wrench, Requires 2 to Make Adjustments | 4 Weeks | ||||
![]() | IPV-S1Leveling Valve, Pressure Gauge, Medium Gain, ±0.010 in. | In Stock |










