Straight Connector Fitting, Male, 1/4 NPT

The 13803-01 Straight Connector features male 1/4 NPT thread and accepts 0.25 in. diameter tubing. It is used for connecting the air to the Air Regulator Filter (ARF).
Specifications
- TypeIn-Line Connector
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 13802-01T-connector, 1/4 in. Pneumatic Tubing | In Stock | ||||
![]() | 6277-01-04Clear Plastic Tubing, 1 Foot, 5 ft. Minimum Order | In Stock | ||||
![]() | 13801Elbow Connector, Air Input Connector to Leg, S-2000A or I-2000 | In Stock | ||||
![]() | ARFAir Regulator and Filter, 0 to 120 psi | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 16884-01Gray Plastic Tubing, 0.125 in ID, 85 Durometers, Sold per ft., Minimum 5 ft. | In Stock | ||||
![]() | 18219-01Leveling Adjustment Wrench, Requires 2 to Make Adjustments | 4 Weeks |








