About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Leveling Valve Set, 3 IPV-LG1 Valves, Pressure Gauge, Low Gain


Leveling Valve Set, 3 IPV-LG1 Valves, Pressure Gauge, Low Gain
Model: IPV-LG1-KT
2 Weeks
Product Series Overview
Pneumatic Leveling ValvesThe IPV-LG1-KT Low Gain Leveling Valve Kit includes (3) IPV-LG1 valves. These low gain leveling valves soften the isolation system and improve higher frequency isolation. Includes pressure gauge.
Specifications
- TypeLeveling Valve Kit
- Pack Quantity3
- Pressure GaugeYes
- GainLow
- Releveling Accuracy±0.010 in.

- TypeLeveling Valve Kit
- Pack Quantity3
- Pressure GaugeYes
- GainLow
- Releveling Accuracy±0.010 in.

Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | IPV-HG1-KTLeveling Valve Set, 3 IPV-HG1 Valves, Pressure Gauge, High Gain | UNIVERSAL | 2 Weeks | ||||
![]() | IPV-HP1-KTLeveling Valve Kit, 3 High Precision IPV-HP1 Valves, Pressure Gauge | UNIVERSAL | 2 Weeks | ||||
![]() | IPV-S1-KTLeveling Valve Set, 3 IPV-S1 Valves, Pressure Gauge, Medium Gain | UNIVERSAL | In Stock | ||||
![]() | IPV-LG2-KTLeveling Valve Set, 3 IPV-LG2 Valves, No Pressure Gauge, Low Gain | UNIVERSAL | 2 Weeks |





