About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Leveling Valve Kit, 3 High Precision IPV-HP1 Valves, Pressure Gauge


Leveling Valve Kit, 3 High Precision IPV-HP1 Valves, Pressure Gauge
Model: IPV-HP1-KT
2 Weeks
Product Series Overview
Pneumatic Leveling ValvesThe IPV-HP1-KT High Precision Leveling Valve Kit includes (3) IPV-HP1 valves. These high precision leveling valves provide re-leveling accuracy to better than ±0.002 in.(0.05 mm) and settle in less than 3 sec. Includes pressure gauge.
Specifications
- TypeLeveling Valve Kit
- Pack Quantity3
- Pressure GaugeYes
- GainMedium
- Releveling Accuracy±0.002 in.

- TypeLeveling Valve Kit
- Pack Quantity3
- Pressure GaugeYes
- GainMedium
- Releveling Accuracy±0.002 in.

Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | IPV-HG1-KTLeveling Valve Set, 3 IPV-HG1 Valves, Pressure Gauge, High Gain | UNIVERSAL | 2 Weeks | ||||
![]() | IPV-LG1-KTLeveling Valve Set, 3 IPV-LG1 Valves, Pressure Gauge, Low Gain | UNIVERSAL | 2 Weeks | ||||
![]() | IPV-S1-KTLeveling Valve Set, 3 IPV-S1 Valves, Pressure Gauge, Medium Gain | UNIVERSAL | In Stock | ||||
![]() | IPV-HP2-KTLeveling Valve Kit, 3 High Precision IPV-HP2 Valves, No Pressure Gauge | UNIVERSAL | 4 Weeks |





