About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Leveling Valve Set, 3 IPV-HG1 Valves, Pressure Gauge, High Gain


Leveling Valve Set, 3 IPV-HG1 Valves, Pressure Gauge, High Gain
Model: IPV-HG1-KT
2 Weeks
Product Series Overview
Pneumatic Leveling ValvesThe IPV-HG1-KT High Gain Leveling Valve Kit includes (3) IPV-HG1 valves. These high gain leveling valves improve re-leveling response time with a slight decrease in high frequency isolation. Includes pressure gauge.
Specifications
- TypeLeveling Valve Kit
- Pack Quantity3
- Pressure GaugeYes
- GainHigh
- Releveling Accuracy±0.010 in.
- TypeLeveling Valve Kit
- Pack Quantity3
- Pressure GaugeYes
- GainHigh
- Releveling Accuracy±0.010 in.
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | IPV-HG2-KTLeveling Valve Set, 3 IPV-HG2 Valves, No Pressure Gauge, High Gain | UNIVERSAL | |||||
![]() | IPV-HP1-KTLeveling Valve Kit, 3 High Precision IPV-HP1 Valves, Pressure Gauge | UNIVERSAL | 2 Weeks | ||||
![]() | IPV-LG1-KTLeveling Valve Set, 3 IPV-LG1 Valves, Pressure Gauge, Low Gain | UNIVERSAL | 2 Weeks | ||||
![]() | IPV-S1-KTLeveling Valve Set, 3 IPV-S1 Valves, Pressure Gauge, Medium Gain | UNIVERSAL | In Stock |





