About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Leveling Valve Set, 3 IPV-S2 Valves, No Pressure Gauge, Medium Gain


Leveling Valve Set, 3 IPV-S2 Valves, No Pressure Gauge, Medium Gain
Model: IPV-S2-KT
4 Weeks
Product Series Overview
Pneumatic Leveling ValvesThe IPV-S2-KT Leveling Valve Kit includes (3) IPV-S2 valves. These leveling valves give repeatability of ±0.010 in. (0.25 mm). The IPV-S2 is the best compromise between excellent isolation and re-leveling response time. No pressure gauge.
Specifications
- TypeLeveling Valve Kit
- Pack Quantity3
- Pressure GaugeNo
- GainMedium
- Releveling Accuracy±0.010 in.

- TypeLeveling Valve Kit
- Pack Quantity3
- Pressure GaugeNo
- GainMedium
- Releveling Accuracy±0.010 in.

Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | IPV-S1-KTLeveling Valve Set, 3 IPV-S1 Valves, Pressure Gauge, Medium Gain | UNIVERSAL | In Stock | ||||
![]() | IPV-HG2-KTLeveling Valve Set, 3 IPV-HG2 Valves, No Pressure Gauge, High Gain | UNIVERSAL | |||||
![]() | IPV-LG2-KTLeveling Valve Set, 3 IPV-LG2 Valves, No Pressure Gauge, Low Gain | UNIVERSAL | 2 Weeks | ||||
![]() | IPV-HP2-KTLeveling Valve Kit, 3 High Precision IPV-HP2 Valves, No Pressure Gauge | UNIVERSAL | 4 Weeks |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | ARFAir Regulator and Filter, 0 to 120 psi | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |







