Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Vibration Isolator Set, Four 28 in. S-2000A Pneumatic Isolators

Specifications

  • Load Capacity per Isolator
    2000 lb (907 kg)
  • Isolator Height
    28 in. (711.2 mm)
  • Number of Isolators
    4
  • Tie Bar Flange
    No
  • Float Height Indicator
    Yes
  • Self Centering
    Yes
  • Settling Time
    1.5 s  
  • Releveling Accuracy
    ±0.010 in. (0.254 mm)
  • Height Adjustment
    +1.09/-0.25 in.
    (+27.7/-6.4 mm)
  • Horizontal Isolation, Resonance
    1.5 Hz  
  • Horizontal Amplification at Resonance
    9 dB  
  • Horizontal Isolation, 5 Hz
    85%
  • Horizontal Isolation, 10 Hz
    95%
  • Vertical Isolation, Resonance
    1 Hz  
  • Vertical Amplification at Resonance
    10 dB  
  • Vertical Isolation, 5 Hz
    94%
  • Vertical Isolation, 10 Hz
    98%
  • Maximum Air Pressure
    85 psi (586 kPa)
  • Horizontal Damping
    Oil
  • Crated Weight
    270 lb (123 kg)
undefined
undefined

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Air CompressorsACWS-02Air Compressor, Low Noise, 1.0 Liter Capacity, 220 VAC
In Stock
$954
Air Regulator and FilterARFAir Regulator and Filter, 0 to 120 psi
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$168
RS2000 Optical Table Tops with Two Tuned DampersM-RS2000-46-8Optical Table, 2 Tunable Dampers, 1200 x 1800 mm, 203 mm Thick, M6
4 Weeks
Air CompressorsACGP-02Air Compressor, Low Noise, 3.5 Liter Capacity, 220 VAC
In Stock
$1,443
RS2000 Optical Table Tops with Two Tuned DampersRS2000-48-8Optical Table, 2 Tuned Dampers, 4 x 8 ft., 8 in. Thick, 1/4-20
4 Weeks
S-2000A Pneumatic Vibration Isolators with Automatic Re-LevelingS-2000A-423.5Vibration Isolator Set, Four 23.5 in. S-2000A Pneumatic Isolators
4 Weeks
RS2000 Optical Table Tops with Two Tuned DampersRS2000-46-8Optical Table, 2 Tuned Dampers, 4 x 6 ft., 8 in. Thick, 1/4-20
4 Weeks
RS2000 Optical Table Tops with Two Tuned DampersM-RS2000-48-8Optical Table, 2 Tunable Dampers, 1200 x 2400 mm, 203 mm Thick, M6
4 Weeks