Our S-2000A Series Stabilizer™ pneumatic vibration isolators are the top performance optical table supports we offer. Uniquely designed features such as hybrid chamber, laminar flow damping technology, and adjustable height make the S-2000A the superior choice for isolation specifications and ease of use in the market. Individual pneumatic isolator table supports include the isolator, pneumatic tubing, a union tee, hose clip and support clamp. Isolator sets also include a set of three leveling valves and required pneumatic plumbing.
- Top performance pneumatic isolators with vertical resonance as low as 1 Hz
- Hybrid chamber design maximizes isolation bandwidth and stability
- Highly accurate re-leveling improves repositioning after disturbance
- Patented self-centering design for unrestricted piston motion
- Adjustable isolator height compensating for uneven floors See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | S-2000A-116Pneumatic Vibration Isolator, Automatic Re-leveling, 16 in. Height | 5 Weeks | ||||
![]() | S-2000A-119.5Pneumatic Vibration Isolator, Automatic Re-leveling, 19.5 in. Height | 5 Weeks | ||||
![]() | S-2000A-122Pneumatic Vibration Isolator, Automatic Re-leveling, 22 in. Height | 5 Weeks | ||||
![]() | S-2000A-123.5Pneumatic Vibration Isolator, Automatic Re-leveling, 23.5 in. Height | 5 Weeks | ||||
![]() | S-2000A-128Pneumatic Vibration Isolator, Automatic Re-leveling, 28 in. Height | 5 Weeks | ||||
![]() | S-2000A-416Vibration Isolator Set, Four 16 in. S-2000A Pneumatic Isolators | 5 Weeks | ||||
![]() | S-2000A-419.5Vibration Isolator Set, Four 19.5 in. S-2000A Pneumatic Isolators | In Stock | ||||
![]() | S-2000A-422Vibration Isolator Set, Four 22 in. S-2000A Pneumatic Isolators | 5 Weeks | ||||
![]() | S-2000A-423.5Vibration Isolator Set, Four 23.5 in. S-2000A Pneumatic Isolators | 3 Weeks | ||||
![]() | S-2000A-428Vibration Isolator Set, Four 28 in. S-2000A Pneumatic Isolators | 5 Weeks |
Specifications
- Load Capacity per Isolator2000 lb (900 kg)
- TypePneumatic Vibration Isolator with Automatic Re-Leveling
- Tie Bar FlangeNo
- Float Height IndicatorYes
- Self CenteringYes
- Height Adjustment+1.09/-0.25 in. (+27.7/-6.4 mm)
- Horizontal Isolation, Resonance1.5 Hz
- Horizontal Amplification at Resonance9 dB
- Horizontal Isolation, 5 Hz85%
- Horizontal Isolation, 10 Hz95%
- Vertical Isolation, Resonance1 Hz
- Vertical Amplification at Resonance10 dB
- Vertical Isolation, 5 Hz94%
- Vertical Isolation, 10 Hz98%
Features
S-2000 Stabilizer™ Pneumatic Vibration Isolator Overview
Learn about the features and performance of our innovative S-2000 Stabilizer™ Pneumatic Vibration Isolators.
S-2000 Stabilizer™ Pneumatic Vibration Isolator Installation
Learn about how to install your new S-2000 Stabilizer™ pneumatic vibration isolators.
Stabilizer™ Hybrid Chamber Design
One of the most important design goals of pneumatic vibration isolator is to achieve lower natural frequency. It is related to the isolator's compliance volume - the larger the volume, the lower the frequency. Unlike the conventional design of a compliance chamber (the volume of which affects natural frequency) and a damping chamber, Newport's patented Stabilizer hybrid chamber design consists of a small size initial chamber and a second damping chamber together as a unified hybrid chamber. Because the initial chamber is reduced dramatically in size, it forces the isolator to use the second chamber as part of the compliance volume, which greatly increases the compliance volume for a given package size, and greatly lowers the natural frequency.
Trifilar Pendulum Design for Horizontal Isolation
The S-2000's superior horizontal isolation is achieved through a mechanical filter system. Compared with other manufacturers' contacting bearing surfaces, Newport introduces zero friction trifilar pendulum system emerged in energy dissipating oil to eliminate the friction that commonly disturb high accuracy applications, thus enabling isolation to much lower vibration levels as well as high accuracy table repositioning after disturbances. In addition, the S-2000 design features proprietary self centering capability, to better ensure isolator alignment and eliminate horizontal shorting which could happen in other designs.
Laminar Flow Technology Boosts Damping Efficiency
Apart from low natural frequency, another indicator of the isolator performance is damping efficiency. It is proportional to the air flow and pressure drop through the damper. Newport's exclusive incorporation of laminar flow damping element in the isolator design largely improves the damping efficiency compared to competitor's single orifice or thin tube design. The laminar flow disks connecting the two chambers create better linkage between piston motion and damping chamber air flow. This generates a higher damping force for a given piston displacement for faster, more efficient damping. It also lowers the amplification at resonance and improves isolation bandwidth and settling time. S-2000A also uses custom molded ultra-soft diaphragms to reduce the stiffness to further improve the vertical isolation performance.
High Accuracy Automatic Re-Leveling
The automatic re-leveling capabilities on our S-2000 pneumatic vibration isolators set them apart from other pneumatic isolation solutions by providing precise and fast re-leveling of the entire optical table system. IPV series leveling valves offer a wide variety of valve options including the most popular IPV-S1 coming standard with repeatability of ±0.010 in. (0.25 mm), as well as low gain versions for better higher frequency isolation and high gain version for shorter re-leveling time at a slight decrease in high frequency isolation. Newport also offers high-precision version for an improved re-leveling accuracy to better than ±0.002 in. Individual isolators do not include the leveling valve.
1.3 inch Height Adjustment Capability
Apart from its superior isolation design, S-2000 pneumatic vibration isolators also features robust and user friendly mechanical design for better user experience. Newport is the only manufacturer that provides 1.3 inches of height adjustment compensation in the isolator to allow for easy leveling of the entire system or alignment of separate tables. Compared to competitor's solution of using shims or putty before installation, Newport's design brings ease to fine-tuning the isolator height.
S-2000 Isolator Safety Features and Accessories
S-2000 pneumatic vibration isolators integrate our exclusive SafeLock™ optical table mounting clips to provide a safe and reliable connection of the isolator to the optical table. SafeLock™ mounting clips feature a slot for easy installation. Numerous SafeLock™ secured systems have survived earthquakes throughout California and Japan.
We also offer optical table earthquake restraints as a table accessory. Our earthquake restraints are designed to withstand the earthquake loads corresponding to, or lower than, the 2012 IBC seismic accelerations Ss=2.011, S1=0.786 (for example, Hayward, CA). The design of the Restraint is in compliance with 2012 International Building Code (IBC) and 2013 California Building Code (CBC).
S-2000 Pneumatic Vibration Isolator Sets
Our isolator sets include the individual isolators and accessories as well as a 3 leveling valve kit, pressure gauge, height adjustment wrench, 1/4 NPT male connector, and S-2000 users manual. Typically, sets of four isolators are used to support an optical table. Sets of six and eight isolators are also available for table with higher payloads or larger doubled table tops.
Tie Bar Flange Versions
S-2000A pneumatic vibration isolators are available with tie-bar flanges at the base. The tie-bar flange is compatible with our optical table tie-bar systems. Optical table support tie-bars increase the stability of your optical table. They are available in kits for various standard size optical tables with and without casters for moving the table system. We also offer complete optical table and support systems that include the optical table, isolators, and support frames that incorporate tie-bars between the isolators.
Modular Support Base
Our S-2000A optical table supports are built on modular support bases. Interchangeable spacer bases of different heights allow convenient cost-effective adjustment of working surface height or retrofitting of caster systems. Simply order LLS-S2000 series support bases to change your isolator to a new height. For example, if you currently have 28 in. legs and would like to change your leg height to 23.5 in., you would order LLS-S2000-423.5 to change 4 legs to 23.5 in. leg height. Contact us for leg spacers of cleanroom and non-magnetic versions.
Accessories
Isolator Height Spacers
Need to change the height of the S-2000A isolators to fit a new experiment? Order one of those height spacers and swap out the bottom - easy and quick.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LLS-S2000-116Lab Leg Spacer, 16 in. Overall Height, S-2000 | 2 Weeks | ||||
![]() | LLS-S2000-119.5Lab Leg Spacer, 19.5 in. Overall Height, S-2000 | 4 Weeks | ||||
![]() | LLS-S2000-122Lab Leg Spacer, 22 in. Overall Height, S-2000 | 4 Weeks | ||||
![]() | LLS-S2000-123.5Lab Leg Spacer, 23.5 in. Overall Height, S-2000 | 4 Weeks | ||||
![]() | LLS-S2000-128Lab Leg Spacer, 28 in. Overall Height, S-2000 | 2 Weeks | ||||
![]() | LLS-S2000-416Lab Leg Spacer Set, 16 in. Overall, Quantity 4 | 2 Weeks | ||||
![]() | LLS-S2000-419.5Lab Leg Spacer Set, 19.5 in. Overall, Quantity 4 | 2 Weeks | ||||
![]() | LLS-S2000-422Lab Leg Spacer Set, 22 in. Overall, Quantity 4 | 2 Weeks | ||||
![]() | LLS-S2000-423.5Lab Leg Spacer Set, 23.5 in. Overall, Quantity 4 | 2 Weeks |
Resources
Manuals
Optical Table Pre-installation Checklist(3.7 MB, PDF) S-2000 Vibration Isolators and Optical Table Installation Manual(1.7 MB, PDF)
Tutorials
Technical Notes
Application Notes
Technical Articles
Proper Load Distribution Ensures Stable Operation(2.3 MB, PDF)