About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
- Products
- Vibration Control
- Optical Table Supports
- Tie Bar Optical Table Supports
- Optical Table Tie-Bar Systems

Optical Table Tie-Bar Systems

Optical Table Tie-Bar Systems
Optical table support tie-bars increase the stability of your optical table. Our tie-bar systems work with optical table supports with the tie-bar flange option. They are available in kits for various standard size optical tables with and without casters for moving the table system.
- Improve integration and mobility of optical tables
- Optional caster versions for ease of relocating an optical table
- Requires optical table supports with tie-bar flange version See All Features
Show Filters:
Compatibility:
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | TB-46Tie-Bar System, Flanged Table Supports, 4 x 6 ft. Optical Tables | IMPERIAL | 3 Weeks | ||||
![]() | TBC-46Tie-Bar Caster System, Flanged Table Supports, 4 x 6 ft. Optical Tables | IMPERIAL | 2 Weeks | ||||
![]() | TB-48Tie-Bar System, Flanged Table Supports, 4 x 8 ft. Optical Tables | IMPERIAL | 3 Weeks | ||||
![]() | TBC-48Tie-Bar Caster System, Flanged Table Supports, 4 x 8 ft. Optical Tables | IMPERIAL | 3 Weeks | ||||
![]() | TB-410Tie-Bar System, Flanged Table Supports, 4 x 10 ft. Optical Tables | IMPERIAL | 2 Weeks | ||||
![]() | TBC-410Tie-Bar Caster System, Flanged Table Supports, 4 x 10 ft. Optical Tables | IMPERIAL | 2 Weeks | ||||
![]() | TB-412Tie-Bar System, Flanged Table Supports, 4 x 12 ft. Optical Tables | IMPERIAL | 3 Weeks | ||||
![]() | TBC-412Tie-Bar Caster System, 4 x 12 ft. Optical Tables | IMPERIAL | In Stock | ||||
![]() | TB-56Tie-Bar System, Flanged Table Supports, 5 x 6 ft. Optical Tables | IMPERIAL | 3 Weeks | ||||
![]() | TBC-56Tie-Bar Caster System, Flanged Table Supports, 5 x 6 ft. Optical Tables | IMPERIAL | 2 Weeks |
Features
Connect Standalone Table Supports
Our S-2000A, SL or RL optical table supports with tie-bar flange can be connected by the TB tie-bar system to enhance stability for the table system. In addition, the TBC tie-bar caster system provides a secure and safe method of moving the table and isolators as a complete assembly, without the need for forklifts or other specialized equipment. If you are looking at a tie-bar/caster system, you may also be interested in our table and support systems which come standard with a table tie-bar frame support.
Resources
Manuals
TB & TBC Tie Bar User's Manual(1.4 MB, PDF)