Show Filters:
Showing 8 of 8 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
SL Closed Pneumatic Isolators with Tie Bar FlangeSL-1200-419.5TCVibration Isolator Set, SL-1200, 19.5 in., Qty 4, 4800 lb. Load, Tie-bar Flange
$4,538
SL Closed Pneumatic Isolators with Tie Bar FlangeSL-1200-422TCVibration Isolator Set, SL-1200, 22 in., Qty 4, 4800 lb. Load, Tie-bar Flange
$4,538
SL Closed Pneumatic Isolators with Tie Bar FlangeSL-1200-423.5TCVibration Isolator Set, SL-1200, 23.5 in., Qty 4, 4800 lb. Load, Tie-bar Flange
$4,538
SL Closed Pneumatic Isolators with Tie Bar FlangeSL-1200-428TCVibration Isolator Set, SL-1200, 28 in., Qty 4, 4800 lb. Load, Tie-bar Flange
$4,538
SL Closed Pneumatic Isolators with Tie Bar FlangeSL-600-419.5TCVibration Isolator Set, SL-600 LabLegs, 19.5 in., 2400 lb. load, Qty 4, Tie-Bar Flange
$4,066
SL Closed Pneumatic Isolators with Tie Bar FlangeSL-600-422TCVibration Isolator Set, SL-600 LabLegs, 22 in., 2400 lb. load, Qty 4, Tie-Bar Flange
$4,066
SL Closed Pneumatic Isolators with Tie Bar FlangeSL-600-423.5TCVibration Isolator Set, SL-600 LabLegs, 23.5 in., 2400 lb. load, Qty 4, Tie-Bar Flange
$4,066
SL Closed Pneumatic Isolators with Tie Bar FlangeSL-600-428TCVibration Isolator Set, SL-600 LabLegs, 28 in., 2400 lb. load, Qty 4, Tie-Bar Flange
$4,066

Specifications

  • Load Capacity per Isolator
    SL-600: 600 lb (272 kg)
    SL-1200: 1200 lb (544 kg)
  • Type
    Closed Pneumatic Isolator with Tie Bar Flange
  • Tie Bar Flange
    Yes
  • Horizontal Isolation, Resonance
    1.5 Hz
  • Horizontal Amplification at Resonance
    13 dB
  • Horizontal Isolation, 10 Hz
    98%
  • Vertical Isolation, Resonance
    SL-600: 3.5 Hz
    SL-1200: 3.2 Hz
  • Vertical Amplification at Resonance
    9 dB
  • Vertical Isolation, 10 Hz
    96%

Features

Pneumatic Isolation Solution at a Very Affordable Price

LabLegs™ SL isolators feature Newport's SLM Series Air Isolation Mounts with different load capacity options mounted on a robust cylinder frame. To be more specific, SL-600 and SL-1200 series incorporate  and , respectively. The rigid wall design of the air mount provides better isolation than traditional air bladder design, delivering 96% isolation (vertical) and 98% isolation (horizontal) at 10 Hz for SL-1200 at full load. Once filled with air they are virtually maintenance free.

Compatible with Optical Table Tie Bars

Optical table supports with a tie bar flange are compatible with our optical table support tie-bar systems. Optical table support tie-bars increase the stability of your optical table. They are available in kits for various standard size optical tables with and without casters for moving the table system. We also offer complete optical table and support systems that include the optical table, isolators, and support frames that incorporate tie-bars between the isolators.

Resources

Manuals