Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Show Filters:
Showing 5 of 5 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
RL Rigid Optical Table Supports with Tie Bar FlangeRL-2000-410TCOptical Table Support Set, Rigid, 10 in., 8,000 lb., Tie-bar Flange, Qty 4
In Stock
$3,490
RL Rigid Optical Table Supports with Tie Bar FlangeRL-2000-419.5TCOptical Table Support Set, Rigid, 19.5 in., 8,000 lb., Tie-bar Flange, Qty 4
2 Weeks
$3,490
RL Rigid Optical Table Supports with Tie Bar FlangeRL-2000-422TCOptical Table Support Set, Rigid, 22 in., 8,000 lb., Tie-bar Flange, Qty 4
5 Weeks
$3,490
RL Rigid Optical Table Supports with Tie Bar FlangeRL-2000-423.5TCOptical Table Support Set, Rigid, 23.5 in., 8,000 lb., Tie-bar Flange, Qty 4
2 Weeks
$3,490
RL Rigid Optical Table Supports with Tie Bar FlangeRL-2000-428TCOptical Table Support Set, Rigid, 28 in., 8,000 lb., Tie-bar Flange, Qty 4
5 Weeks
$3,490

Specifications

  • Load Capacity per Isolator
    2000 lb (907 kg)
  • Type
    Rigid Optical Table Support with Tie-Bar Flange
  • Tie Bar Flange
    Yes
  • Height Adjustment
    + 0.75/-0.40 in. (+19/-10 mm)

Features

1.15 inch Height Adjustment Capability

Apart from its superior isolation design, RL-2000-xxTC Rigid Optical Table Supports also features robust and user friendly mechanical design for better user experience. Newport is the only manufacturer that provides 1.15 inches of height adjustment compensation in the isolator to allow for easy leveling of the entire system or alignment of separate tables. Compared to competitor's solution of using shims or putty before installation, Newport's design brings ease to fine-tuning the isolator height.

Compatible with Optical Table Tie Bars

Optical table supports with a tie bar flange are compatible with our optical table support tie-bar systems. Optical table support tie-bars increase the stability of your optical table. They are available in kits for various standard size optical tables with and without casters for moving the table system. We also offer complete optical table and support systems that include the optical table, isolators, and support frames that incorporate tie-bars between the isolators.