Optical Table Support Set, Rigid, 10 in., 8,000 lb., Tie-bar Flange, Qty 4

  • Isolator Height
    10 in. (254 mm)
  • Load Capacity per Isolator
    2000 lb (907 kg)
  • Number of Isolators
    4
  • Tie Bar Flange
    Yes
  • Height Adjustment
    + 0.75/-0.40 in.
    (+19/-10 mm)
  • Crated Weight
    200 lb