Show Filters:
Showing 14 of 14 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
RL Rigid Optical Table SupportsRL-2000-410Optical Table Support Set, Rigid, 10 in., 8,000 lb. Load, Qty 4
4 Weeks
$2,490
RL Rigid Optical Table SupportsRL-2000-413.5Optical Table Support Set, Rigid, 13.5 in., 8,000 lb. Load, Qty 4
2 Weeks
$2,490
RL Rigid Optical Table SupportsRL-2000-416Optical Table Support Set, Rigid, 16 in., 8,000 lb. Load, Qty 4
2 Weeks
$2,490
RL Rigid Optical Table SupportsRL-2000-419.5Optical Table Support Set, Rigid, 19.5 in., 8,000 lb. Load, Qty 4
In Stock
$2,490
RL Rigid Optical Table SupportsRL-2000-422Optical Table Support Set, Rigid, 22 in., 8,000 lb. Load, Qty 4
3 Weeks
$2,490
RL Rigid Optical Table SupportsRL-2000-423.5Rigid Optical Table Leg Set, 23.5 in. Height, Qty 4, 8,000 lb. Load
2 Weeks
$2,490
RL Rigid Optical Table SupportsRL-2000-428Rigid Optical Table Leg Set, 28 in. Height, Qty 4, 8,000 lb. Load
In Stock
$2,490
RL Rigid Optical Table SupportsRL-2000-610Optical Table Support Set, Rigid, 10 in., 12,000 lb. Load, Qty 6
2 Weeks
$3,737
RL Rigid Optical Table SupportsRL-2000-613.5Optical Table Support Set, Rigid, 13.5 in., 12,000 lb. Load, Qty 6
2 Weeks
$3,737
RL Rigid Optical Table SupportsRL-2000-616Optical Table Support Set, Rigid, 16 in., 12,000 lb. Load, Qty 6
2 Weeks
$3,737
RL Rigid Optical Table SupportsRL-2000-619.5Optical Table Support Set, Rigid, 19.5 in., 12,000 lb. Load, Qty 6
In Stock
$3,737
RL Rigid Optical Table SupportsRL-2000-622Optical Table Support Set, Rigid, 22 in., 12,000 lb. Load, Qty 6
4 Weeks
$3,737
RL Rigid Optical Table SupportsRL-2000-623.5Rigid Optical Table Leg Set, 23.5 in. Height, Qty 6, 12,000 lb. Load
2 Weeks
$3,737
RL Rigid Optical Table SupportsRL-2000-628Rigid Optical Table Leg Set, 28 in. Height, Qty 6, 12,000 lb. Load
4 Weeks
$3,737

Specifications

  • Load Capacity per Isolator
    2000 lb (907 kg)
  • Type
    Rigid Optical Table Support
  • Tie Bar Flange
    No
  • Height Adjustment
    + 0.75/-0.40 in. (+19/-10 mm)

Features

1.15 inch Height Adjustment Capability

Apart from its superior isolation design, RL-2000 Rigid Optical Table Supports also features robust and user friendly mechanical design for better user experience. Newport is the only manufacturer that provides 1.15 inches of height adjustment compensation in the isolator to allow for easy leveling of the entire system or alignment of separate tables. Compared to competitor's solution of using shims or putty before installation, Newport's design brings ease to fine-tuning the isolator height.

Tie-Bar Flange Versions Available

RL pneumatic vibration isolators are available with tie-bar flanges at the base. The tie-bar flange is compatible with our optical table tie-bar systems. Optical table support tie-bars increase the stability of your optical table. They are available in kits for various standard size optical tables with and without casters for moving the table system. We also offer complete optical table and support systems that include the optical table, isolators, and support frames that incorporate tie-bars between the isolators.

Modular Support Base

Our SL and RL optical table supports are built on modular support bases. Interchangeable spacer bases of different heights allow convenient cost-effective adjustment of working surface height or retrofitting of caster systems. Simply order new LLS series support bases to change your isolator to a new height. For example, if you currently have 16 in. legs and would like to increase your leg height to 23.5 in., you would order four LLS-23.5 to change four legs to 23.5 in. leg height. Leg spacers for height adjustment are only compatible with 13.5 inch or taller SL or RL support legs.

Accessories

Isolator Height Spacers

Need to change the height of your LabLegs isolators to fit a new experiment? Order one of those height spacers and swap out the bottom - easy and quick.

Compare Description Drawings, CAD & Specs Avail. Price
Spacers for SL and RL Table SupportsLLS-13.5Lab Leg Spacer, SL or RL supports, 13.5 in.
2 Weeks
$200
Spacers for SL and RL Table SupportsLLS-16Lab Leg Spacer, SL or RL supports, 16 in.
4 Weeks
$200
Spacers for SL and RL Table SupportsLLS-19.5Lab Leg Spacer, SL or RL supports, 19 in.
4 Weeks
$200
Spacers for SL and RL Table SupportsLLS-22Lab Leg Spacer, SL or RL supports, 22 in.
4 Weeks
$200
Spacers for SL and RL Table SupportsLLS-23.5Lab Leg Spacer, SL or RL supports, 23.5 in.
2 Weeks
$200
Spacers for SL and RL Table SupportsLLS-28Lab Leg Spacer, SL or RL supports, 28 in.
In Stock
$200

Resources

Manuals