About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Rigid Optical Table Leg Set, 28 in. Height, Qty 4, 8,000 lb. Load


Rigid Optical Table Leg Set, 28 in. Height, Qty 4, 8,000 lb. Load
Model: RL-2000-428
2 Weeks
Product Series Overview
RL Rigid Optical Table SupportsThe RL-2000-428 Non-Isolating LabLegs™ Set offers rigid support where vibration isolation is not required. The set includes (4) 28 inch rigid legs with a 8000 lb total capacity. Unlike cross member support systems, the freestanding design does not amplify low frequency floor vibrations. The height adjustable RL Series is an excellent choice for off table target pointing applications.
Specifications
- Load Capacity per Isolator2000 lb (907 kg)
- Isolator Height28 in. (711.2 mm)
- Number of Isolators4
- Tie Bar FlangeNo
- Height Adjustment+ 0.75/-0.40 in.
(+19/-10 mm) - Crated Weight255 lb
- Load Capacity per Isolator2000 lb (907 kg)
- Isolator Height28 in. (711.2 mm)
- Number of Isolators4
- Tie Bar FlangeNo
- Height Adjustment+ 0.75/-0.40 in.
(+19/-10 mm) - Crated Weight255 lb
Resources & Downloads
3D Product Models
Manuals
RL SL Manual Rev. C(221.1 kB, PDF)
Other
RL-2000-428 RoHS Certificate(279.3 kB, PDF)
2D Product Drawings
RL Series Lablegs Drawing(101.7 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | M-RPR-46-8Optical Table, No Tuned Damping, 1200 x 1800 mm, 203 mm Thick, M6 | METRIC |


