Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Table, No Tuned Damping, 1200 x 1800 mm, 203 mm Thick, M6

Specifications

  • Type
    Optical Table Top
  • Optical Table Supports
    Not Included
  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Tuned Damping
    No
  • Active Damping
    No
  • Width
    1200 mm  
  • Length
    1800 mm  
  • Thickness
    203 mm  
  • Working Surface
    4.8 mm thick 400 series ferromagnetic stainless steel
  • Surface Flatness
    ±0.1 mm over 600 mm square
  • Mounting Holes
    M6
  • Mounting Hole Pattern
    25 mm grid
  • Alpha-Numeric Grid Labels
    Yes
  • Mounting Hole Borders
    12.5 mm  
  • Hole Sealing Type
    Easy clean conical cup, 19 mm deep, non-corrosive high impact polymer material
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.25 mm steel sheet materials, 0.76 mm triple core interface
  • Bottom Skin Material
    4.8 mm thick carbon steel
  • Non-Magnetic Surface
    No
  • Weight
    278 kg  
  • Crated Weight
    350 kg  

Related Products

Accessories

Similar

Compare Description Drawings, CAD & Specs Avail. Price
RS2000 Optical Table Tops with Two Tuned DampersM-RS2000-46-8Optical Table, 2 Tunable Dampers, 1200 x 1800 mm, 203 mm Thick, M6
4 Weeks
Tuned Damped Upgradable SmartTable® Optical Table TopsM-ST-UT2-46-8Optical Table, Tuned-Damped, Upgradable, 1200 x 1800 mm, 203 mm Thick, M6
4 Weeks
RS4000 Optical Table Tops with Six Tuned DampersM-RS4000-46-8Optical Table, 6 Tunable Dampers, 1200 x 1800 mm, 203 mm Thick, M6

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
RL Rigid Optical Table SupportsRL-2000-428Rigid Optical Table Leg Set, 28 in. Height, Qty 4, 8,000 lb. Load
2 Weeks
$2,490