Rigid Optical Table Leg Set, 23.5 in. Height, Qty 4, 8,000 lb. Load

  • Isolator Height
    23.5 in. (596.9 mm)
  • Load Capacity per Isolator
    2000 lb (907 kg)
  • Number of Isolators
    4
  • Tie Bar Flange
    No
  • Height Adjustment
    + 0.75/-0.40 in.
    (+19/-10 mm)
  • Crated Weight
    232 lb