Optical Table Support Set, Rigid, 13.5 in., 8,000 lb. Load, Qty 4

  • Isolator Height
    13.5 in. (342.9 mm)
  • Load Capacity per Isolator
    2000 lb (907 kg)
  • Number of Isolators
    4
  • Tie Bar Flange
    No
  • Height Adjustment
    + 0.75/-0.40 in.
    (+19/-10 mm)
  • Crated Weight
    187 lb