Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Table Support Set, Rigid, 16 in., 8,000 lb. Load, Qty 4

Specifications

  • Load Capacity per Isolator
    2000 lb (907 kg)
  • Isolator Height
    16 in. (406.4 mm)
  • Number of Isolators
    4
  • Tie Bar Flange
    No
  • Height Adjustment
    + 0.75/-0.40 in.
    (+19/-10 mm)
  • Crated Weight
    202 lb

Resources & Downloads

3D Product Models
Manuals
Other
2D Product Drawings