Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Vibration Control - Custom and OEM Solutions

  • Any size table section, any quantity of table sections, any shape, any material, any operating condition
  • Step / offset doublers producing parallel work surfaces
  • Retrofit / add on table sections
  • Any length doubler joint
  • Modular
VC-vert_laser_support-S
Large vertical laser support structure.
Doubled_smart_table-WEB
ST Series Doubled SmartTable in a 'L' configuration, *Table and legs sold separately.
 
Doubled_smart_table-WEB
M-RS2000 Doubled Table Top being Tune Mass Damped, whose fully assembled envelope dimensions are 14850 x 18500 x 305 mm [48.7' x 60.7' x 1.0'].
 
 
 
VC-doublers_sys_render-S
Two optical tables joined end-to-end with a doubler interface.
Special 3-25-2011 009
Four-section RS4000 doubled tabletop forms center access with a laser shelf suspended beneath.
 
Multilev-Struc-S
Custom multilevel, doubled table
 
 
 

Doubled tables utilize the same internal design as the high-performance single-section RS, RPR or RT tables. Doubled table systems are available with end-to-end and side-to-side coupling for overall lengths up to 60 ft (20 m) or more and widths up to 10 ft (3 m). Doubled table systems are generally manufactured as matched sets and sold as complete systems. Individual tables can be built separately but this compromises the flatness of the joined table system.

Newport’s doubled table concept utilizes a unique joining or “doubler” interface that maintains strength and rigidity across the interface between individual table sections. Using doublers, tables can be joined end-to-end, side-to-side, or side-to-end, to create longer, wider, or “L”, “T”, or “Cross” shaped tables. Although two-section tables are the most common, Newport has constructed complex systems involving more than 25 table sections.

There are several advantages of using the modular doubler approach. Very long or wide tables can be difficult to transport or install. Using smaller doubled tables solves these logistical problems without compromising performance. It is also possible to change the shape of the doubled tables in the field.

The ST series and ST-UT Series SmartTables are available in "end-to-end" and "L" shaped doubler configurations. The ST Series doubled table is a fully integrated doubled table with factory installed IQ dampers. The ST-UT series doubled table is a broadband damped doubled table that has the capability to be field upgraded with IQ dampers. Both the ST and ST-UT doubled tables are available in 12" and 18" thicknesses. The "end-to-end" doubled configuration is available up to 20 feet in length. The "L" shape doubled configuration is available in 4 and 5 foot widths and up to 20 foot lengths (see the specification table below for maximum sizes).

  End-to-end   L-shape  
Thickness (in.) 12 in. 18 in. 12 in. 18 in.
Maximum Size (ft) 18 ft long 20 ft long 15 x 18 ft 15 x 20 ft

The doubler interface consists of 0.75 in. (19.1 mm) thick male steel plate and 0.5 in. (12.7 mm) thick female steel plate set into the ends (or sides) of the tables and welded on both top and bottom skins. One plate has an array of captive fasteners that matches the threaded holes on the other plate. Doubler pairs are precision pinned to align the table sections to an accuracy of better than ±0.002 in. (0.05 mm). When two sections are joined, overall end-to-end table flatness is maintained to better than ±0.014 in. (0.36 mm). Once joined, the combined table can be treated as a single monolithic table section. It can be moved or transported the same as a single table. Viewed from the top, the joint between the two sections appears as a 0.42 in. (10.7 mm) wide line with 3 in. (76 mm) long slots on 6 in. (152 mm) centers along the length of the line. Foam inserts are supplied to cap the open slots after the joining operation is complete. Table flatness for 3 in. (76 mm) on either side of the joint is ±0.02 in. (0.5 mm).

Doubler_Plate_New
Each doubler table includes a coupling interface. The bolts and alignment pins are located on the male table.

Testing

Unlike other manufacturers, Newport individually tests assembled systems that incorporate double interfaces. This compliance testing and tuned damping ensure the highest quality construction and damping. Others simply join table tops of various sizes without testing or tuned damping the “new, larger systems.” This can lead to inferior performance since compliance and damping are a function of mass and size. Newport—through individual testing and fine-tuned damping—ensures the best resistance to vibrations and minimal relative motion of modular systems.

Installation

It is a simple procedure to bolt table sections together. First, bring the two tops into rough alignment so that the alignment dowel pins engage and the fasteners on one section match the holes on the other section. Then engage and tighten the fasteners. Access to the fasteners is by machined recesses around each fastener and threaded hole so that a standard 7/8 in. open end wrench can be used to tighten or loosen fasteners. Although it is easiest if one or both sections are “floated” on isolation mounts, it is also straightforward on other types of supports as well.

VC-Modular Tables-S

Assembly and disassembly are easy, requiring only open-ended wrenches. The coupled table is statically rigid and dynamically well damped. Please check out our Doubler Table System Installation Guide and installation videos below. Please note that the images and videos were taken on the legacy design with notches in both male and female plates. The latest design has notches on the male side only.

How to Install Doubled Table Part 1

Resources