Air Compressor, Low Noise, 1.0 Liter Capacity, 220 VAC

The ACWS-02 220V Silent Air Compressor is clean, ultra quiet (30dB(A) at 1 ft.), portable, and more convenient than bottled air supplies. The fast filling and economical ACWS can supply air to any Newport workstation or OTS system. The supply tank is large enough to run multiple workstations. The compressor operates intermittently based on air usage; monitored by a sensor that maintains the reserve tank’s preset minimum pressure. The air compressor features a high-grade air filter/regulator with gauge. A bottle of oil is also included for customer installation. There’s nothing more to purchase. The compressor is specially packed for Newport design to prevent shipping damages.
ACWS Series Air Compressor FAQ
Specifications
- TypeAir Compressor
- Width13 in.
- Length8 in.
- Height14 in.
- Weight16 kg
- Flow Rate at 20-80 psi0.70 CFM
- Maximum Air Pressure116 psi
- Tank Capacity1.0 liters
- Operating Sound Level at 1 ft.30 dB
- Release Valve Sound Level62 dB
- Power Requirements220 VAC
Resources & Downloads
Manuals
ACWS Air Compressors Quick Guide(346.5 kB, PDF) ACWS Air Compressor User Manual(515.5 kB, PDF)
Other
ACWS-02 RoHS Certificate(279 kB, PDF) CE_15-export-c (ACWS-02)(37.9 kB, PDF)
Videos
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ARFAir Regulator and Filter, 0 to 120 psi | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 13802-01T-connector, 1/4 in. Pneumatic Tubing | In Stock | ||||
![]() | XLPV-KTValve Kit, XL Series, Includes (3) IPV-S1 Valves | 2 Weeks | ||||
![]() | IPV-S1-KTLeveling Valve Set, 3 IPV-S1 Valves, Pressure Gauge, Medium Gain | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ACGP-02Air Compressor, Low Noise, 3.5 Liter Capacity, 220 VAC | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-VIS2424-IG2-125AOptical Workstation, 600 x 600 x 58 mm IG Breadboard, I-125 Isolators | 5 Weeks |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | S-2000A-428Vibration Isolator Set, Four 28 in. S-2000A Pneumatic Isolators | 4 Weeks | ||||
![]() | S-2000A-423.5Vibration Isolator Set, Four 23.5 in. S-2000A Pneumatic Isolators | 4 Weeks | ||||
![]() | VIS-HG-36Front Support Bar, Vision Isostation, 36 in. Length | 2 Weeks | ||||
![]() | ACWS-02Air Compressor, Low Noise, 1.0 Liter Capacity, 220 VAC | In Stock |












