Compare Model Drawings, CAD & Specs Availability Price
Bare Fiber Holder, 125 µm Fibers, 561 Series
$385
Fiber Chuck Holder, 0.25 inch, 561 Series
$171
Fiber Chuck Rotation Mount, 561 Series
$157
Gimbal Fiber Chuck Positioner, 561 Series, 3 Rotation Axis
$726
Connectorized Fiber Holder, FC, 561 Series
$238
Connectorized Fiber Holder, SC, 561 Series
$238
Connectorized Fiber Holder, LC, 561 Series
$239
Connectorized Fiber Holder, SMA, Rotation, 561 Series
$424
Connectorized Fiber Holder, FC, Rotation, 561 Series
$424
Connectorized Fiber Holder, ST, Rotation, 561 Series
$424
Connectorized Fiber Holder, SC, Rotation, 561 Series
$393
Mounting Kit, Photonic Crystal Fiber, 561 Series
$343
Optical Fiber Mount, Photonic Crystal Fiber, 561 Series
$343
V-Block, Photonic Crystal Fiber, 561 Series
$74
Optical Module Mount, 561 Series
$224
V-Groove Module, 1–1.75 mm
$95
V-Groove Module, 2–2.75 mm
$95
V-Groove Module, 3 & 3.25 mm
$95
Ball Lens Module, 1 mm, 561 Series
$95
Ball Lens Module, 2 mm, 561 Series
$95
Ball Lens Module, 3 mm, 561 Series
$95
Lens Mount, Gradient Index (GRIN), 561 Series
$229
Blank, GRIN Lens Mount, 561 Series
$188
Objective Lens Mount, 561 Series
$171
Blank, Objective Lens Mount
$150
Vacuum Waveguide Mount, 561 Series
$467
Universal Module, 561/562 Rail
$119
Universal Module, Metric
$119
Fixed Platform, Universal Stand, 561 Series
$370
Fixed Platform, Universal Stand, 562 Series
$347
Fixed Platform, Narrow Profile T-Stand, 561 Series
$364
Fixed Platform, Narrow Profile T-Stand, 562 Series
$347
Adaptor, Raises 561 Stage to 562 Height, 0.75 in.
$62
Dovetail Rail, ULTRAlign Series, 1.0 in. Length
$135
Dovetail Rail, ULTRAlign Series, 2.6 in. Length
$156
Dovetail Rail, ULTRAlign Series, 3.7 in. Length
$165

Features

Bare Fiber Holder

Our bare fiber holder 561-FH offers an improved design for 125 µm diameter bare fibers. The fiber is gently held in precision V-groove.

Fiber Chuck Holder

Our fiber chuck holder 561-FC is designed to hold 0.25 in. (6.35 mm) diameter fiber chucks. It mounts all Newport Fiber Chucks and Holders.

Fiber Chuck Rotation Mount

Our fiber chuck rotation mount 561-RFC is designed to hold 0.25 in. (6.35 mm) diameter fiber chucks. It offers rotation of 360° in θx, and a sensitivity of 2°.

Gimbal Fiber Chuck Positioner

Our gimbal fiber chuck positioner 561-GM is designed to hold 0.25 in. (6.35 mm) diameter fiber chucks. It offers rotation of 360° in θX and tilt of ±5° in θYθZ with a Sensitivity of 2° in θX, 12 arc sec in θYθZ.

Connectorized Fiber Holders

Our connectorized fiber holders 561-xCH are used to mount FC, SC, or LC connectorized fibers.

Connectorized Fiber Holders with Rotation

These connectorized fiber holders 561-FCAx allow fibers to be rotated 360° in the holder. They are compatible with SMA, FC, ST, or SC connectorized fibers.

Photonic Crystal Fiber Mount

The 561-PCH(-M) mounts are designed to hold short lengths of Photonic Crystal Fiber. They have a V-groove accepts 120-160 µm diameter bare fibers or a small fiber chuck that accepts 80-200 µm diameter bare fibers.

Module Mount

Our module mount 561-MM accepts modules for holding ball lenses, GRIN lenses, fiber collimators, and fiber ferrules. Optics and devices are gently held.

V-Groove Modules

Our V-groove modules 561-Vx are used for holding 1 to 3.25 mm diameter cylindrical devices like GRIN lenses, fiber collimators, and fiber ferrules. They are gently held in 561-MM module mount.

Ball Lens Modules

Ball lens modules 561-BLx are for holding 1, 2, or 3 mm diameter ball lenses. They are gently held in 561-MM module mount.

Gradient Index (GRIN) Lens Mount

Gradient index lens mounts 561-GR and 561-GBM are used to mount GRIN lenses up to 4.5 mm diameter. Lenses held in a V-groove with a nylon-tipped setscrew.

Objective Lens Mount

Our objective lens mounts 561-OBJ and 561-OBM are used to mount microscope and laser diode objective lenses. They have standard 0.800-36 RMS thread.

Vacuum Waveguide Mount

Our vacuum waveguide mount 561-VH has one to eight vacuum ports that can be used to mount small to large devices. It requires a user supplied vacuum pump.

Universal Module

The universal module (M-)561-UM is used to mount custom component holders on the 561/562 rail.

Universal Stand

Our 561-UST and 562-UST universal stands are a fixed platform to mount a component next to a positioning stage.

T-Stand

Our 561-TS and 562-TS T-Stands are a fixed platform to mount a component between two positioning stages.

Height Adapter

Our 561-ADPT Height Adapter raises 561 stages to the height of 562 stages. This adapter can be used with 561D-XYZ and 561D-YZ stages.

Dovetail Rail

The 56x-RAIL-x Dovetail Rails are used with 561 and 562 Series ULTRAlign positioning systems.