V-Groove Module, 1–1.75 mm

The 561-V1 V-Groove Module attaches 1 to 1.75 mm diameter cylindrical devices to a 561 Series stage. Ideal for GRIN lenses, fiber collimators, and fiber ferrules, the module can be gently held in a 561-MM Module Mount.
Specifications
- MaterialAluminum
Resources & Downloads
Other
561-V1_RoHS2021.pdf(681.8 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561-BL1Ball Lens Module, 1 mm, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-BL3Ball Lens Module, 3 mm, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-BL2Ball Lens Module, 2 mm, 561 Series | In Stock | ||||
![]() | 561-V2V-Groove Module, 2–2.75 mm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-V3V-Groove Module, 3 & 3.25 mm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561D-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm XZ 13 mm Y Travel, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-MMOptical Module Mount, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-UMUniversal Module, 561/562 Rail | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561D-XYZ-LHFiber Alignment Stage, ULTRAlign, Left-Handed, 6 mm XZ 13 mm Y Travel, 8-32 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561D-YZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm Z 13 mm Y Travel, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561-MMOptical Module Mount, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-V3V-Groove Module, 3 & 3.25 mm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
















