About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Ball Lens Module, 3 mm, 561 Series







Ball Lens Module, 3 mm, 561 Series
Model: 561-BL3
Product Series Overview
ULTRAlign Fiber Alignment AccessoriesThe 561-BL3 Ball Lens Module attaches 3 mm diameter ball lenses to a 561 Series stage. The ball lens module is gently held in a 561-MM Module Mount.
Specifications
- MaterialAluminum
- MaterialAluminum
Resources & Downloads
Other
561-BL3_RoHS2021.pdf(0, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 561-BL1Ball Lens Module, 1 mm, 561 Series | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-GRLens Mount, Gradient Index (GRIN), 561 Series | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-FCFiber Chuck Holder, 0.25 inch, 561 Series | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-BL2Ball Lens Module, 2 mm, 561 Series | UNIVERSAL | In Stock | ||||
![]() | 561-GBMBlank, GRIN Lens Mount, 561 Series | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 561-TILTTilt Platform, Two Axis, Right-Handed, 561 Series | IMPERIAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561D-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm XZ 13 mm Y Travel, 8-32 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561D-YZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm Z 13 mm Y Travel, 8-32 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 562F-TILTTilt Platform, Two Axis, Right-Handed, 562 Series | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-MMOptical Module Mount, 561 Series | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |











