About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
V-Groove Module, 3 & 3.25 mm







V-Groove Module, 3 & 3.25 mm
Model: 561-V3
Product Series Overview
ULTRAlign Fiber Alignment AccessoriesThe 561-V3 V-Groove Module attaches 3 and 3.25 mm diameter cylindrical devices to a 561 Series stage. Ideal for GRIN lenses, fiber collimators, and fiber ferrules, the module can be gently held in a 561-MM Module Mount.
Specifications
- MaterialAluminum
- MaterialAluminum
Resources & Downloads
Other
561-V3_RoHS2021.pdf(684.4 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 561-BL1Ball Lens Module, 1 mm, 561 Series | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-BL3Ball Lens Module, 3 mm, 561 Series | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-V1V-Groove Module, 1–1.75 mm | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-BL2Ball Lens Module, 2 mm, 561 Series | UNIVERSAL | In Stock | ||||
![]() | 561-V2V-Groove Module, 2–2.75 mm | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 561D-XYZ-LHFiber Alignment Stage, ULTRAlign, Left-Handed, 6 mm XZ 13 mm Y Travel, 8-32 | IMPERIAL | 2 Weeks ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-UMUniversal Module, 561/562 Rail | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561D-YZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm Z 13 mm Y Travel, 8-32 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-MMOptical Module Mount, 561 Series | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561D-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm XZ 13 mm Y Travel, 8-32 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 561-V1V-Groove Module, 1–1.75 mm | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |











