About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Connectorized Fiber Holder, FC, Rotation, 561 Series







Connectorized Fiber Holder, FC, Rotation, 561 Series
Model: 561-FCA4
Product Series Overview
ULTRAlign Fiber Alignment AccessoriesThe 561-FCA4 Connectorized Fiber Holder with Rotation mounts FC connectorized fiber to a 561 Series stage. Fiber can be rotated 360° in holder.
Specifications
- MaterialSteel
- MaterialSteel
Resources & Downloads
2D Product Drawings
561-FCA4 Drawing(83.6 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 561-FHBare Fiber Holder, 125 µm Fibers, 561 Series | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-GMGimbal Fiber Chuck Positioner, 561 Series, 3 Rotation Axis | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-FCA3Connectorized Fiber Holder, SMA, Rotation, 561 Series | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-FCA9Connectorized Fiber Holder, SC, Rotation, 561 Series | UNIVERSAL | In Stock | ||||
![]() | 561-OBJObjective Lens Mount, 561 Series | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 561D-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm XZ 13 mm Y Travel, 8-32 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561D-YZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm Z 13 mm Y Travel, 8-32 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-AM-STBare Fiber Adaptor, Multi-mode, ST Connector | UNIVERSAL | 3 Weeks | ||||
![]() | F-AS-STBare Fiber Adaptor, Single-mode, ST Connector | UNIVERSAL | In Stock |









