Fixed Platform, Narrow Profile T-Stand, 562 Series

The 562-TS Narrow Profile T-Stand is a fixed platform to mount a component between two 562 Series positioning stages.
Specifications
- Maximum Travel12.7 mm
- Load Capacity156 N
- Angular Deviation<100 µrad
- MaterialSteel
- BearingsCrossed-Roller
- Optical Axis Height98.4 mm
Resources & Downloads
Other
562-TS_RoHS2021.pdf(681.2 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9101NFAngle Plate, 1/4-20 Thru Slots, 8-32 and 1/4-20 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-TSFixed Platform, Narrow Profile T-Stand, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-USTFixed Platform, Universal Stand, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561-GMGimbal Fiber Chuck Positioner, 561 Series, 3 Rotation Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-OBJObjective Lens Mount, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-FCHConnectorized Fiber Holder, FC, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-FHBare Fiber Holder, 125 µm Fibers, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-FCFiber Chuck Holder, 0.25 inch, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










