About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
V-Block, Photonic Crystal Fiber, 561 Series








V-Block, Photonic Crystal Fiber, 561 Series
Model: 561-PCH-V
Product Series Overview
ULTRAlign Fiber Alignment AccessoriesThe 561-PCH-V Photonic Crystal Fiber V-Block is part of the 561-PCH Mounting Kit.
Specifications
- MaterialAluminum
- MaterialAluminum
Resources & Downloads
2D Product Drawings
561-PCH2(97.9 kB, PDF)
Other
561-PCH-V_RoHS2021.pdf(684.4 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 561-FCA9Connectorized Fiber Holder, SC, Rotation, 561 Series | UNIVERSAL | In Stock | ||||
![]() | 561-SCHConnectorized Fiber Holder, SC, 561 Series | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-PCHMounting Kit, Photonic Crystal Fiber, 561 Series | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-PCH-MOptical Fiber Mount, Photonic Crystal Fiber, 561 Series | UNIVERSAL | |||||
![]() | 561-FCHConnectorized Fiber Holder, FC, 561 Series | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-SM5-PMPhotonic Crystal Fiber, Endlessly Singlemode, 5 µm Core, PM | UNIVERSAL | In Stock | ||||
![]() | 561D-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm XZ 13 mm Y Travel, 8-32 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-SM10Photonic Crystal Fiber, Endlessly Singlemode, 10 µm Core | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |








