About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Connectorized Fiber Holder, SC, 561 Series







Connectorized Fiber Holder, SC, 561 Series
Model: 561-SCH
Product Series Overview
ULTRAlign Fiber Alignment AccessoriesThe 561-SCH Connectorized Fiber Holder mounts SC connectorized fiber to a 561 Series stage.
Specifications
- MaterialSteel
- MaterialSteel
Resources & Downloads
Other
561-SCH_RoHS2021.pdf(684.2 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 561-FCA3Connectorized Fiber Holder, SMA, Rotation, 561 Series | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-FCA9Connectorized Fiber Holder, SC, Rotation, 561 Series | UNIVERSAL | In Stock | ||||
![]() | 561-MMOptical Module Mount, 561 Series | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-FHBare Fiber Holder, 125 µm Fibers, 561 Series | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-PCHMounting Kit, Photonic Crystal Fiber, 561 Series | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-SCOptical Fiber, Singlemode, 980-1550 nm, 0.17-0.19 NA. | UNIVERSAL | In Stock | ||||
![]() | 561D-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm XZ 13 mm Y Travel, 8-32 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-AM-SCBare Fiber Adaptor, Multi-mode, SC Connector | UNIVERSAL | 3 Weeks | ||||
![]() | F-AS-SCBare Fiber Adaptor, Single-mode, SC Connector | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-AS-KITBare Fiber Adaptor Kit, Single-mode, FC, SC, and ST Connectors | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |











