Photonic Crystal Fiber, Endlessly Singlemode, 10 µm Core

The F-SM10 (NKT P/N LMA-10) Endlessly Singlemode Photonic Crystal Fiber is an un-doped silica fiber that uses a triangular pattern of air holes to form the cladding. Since the index contrast between the core and the cladding, Δn, is determined only by the geometry of the air holes, it is possible to fabricate fibers with a very small and accurate Δn, and thus obtain very low numerical apertures and very large mode areas. This type of fiber is single-mode over a very broad wavelength range above 500 nm, with a practically constant mode-field diameter (MFD) of 8.8 ± 1.5 μm. At short wavelengths, the fibers' performance is limited by macro-bending losses, which determines the practical wavelength range for applications. The F-SM Series PCFs are typically used where single-mode, high-power delivery is required without introducing non-linear effects. Coupling light into and out of an F-SM fiber is as simple as for standard doped-glass optical fibers. In a free-space set-up, the optics should match the NA of the fiber and be diffraction limited in order to obtain a low-loss coupling. Since the MFD is practically constant, the NA is proportional to the wavelength, which should be considered in the design of coupling optics for a broad wavelength range. For adding fiber connectors and protective jackets, please contact Newport technical support.
This bare fiber does not include a protective fiber jacket. Standard pricing is per meter. The following volume discount schedule is applied when ordering continuous lengths of optical fiber: 10 - 49 m: 15%, 50 - 99 m: 22%, 100 - 499 m: 25%, and ≥ 500 m: 28%.
Singlemode Over a Very Broad Wavelength Range
This type of fiber is single-mode over a very broad wavelength range, with a practically constant mode-field diameter (MFD). At short wavelengths, the fibers' performance is limited by macro-bending losses, which determines the practical wavelength range for applications. The F-SM series of fibers are optimized in order to obtain the largest possible MFD without introducing significant macro-bending losses on typical bending radii of more than 16 cm.
High Power Delivery is required Without Non-linear Effects
The F-SM Series PCFs are typically used where single-mode, high-power delivery is required without introducing non-linear effects. Furthermore, they are the optimal choice for applications requiring single-mode guidance in a very broad wavelength range, e.g. in sensors, spectroscopy, interferometry or RGB displays.
Photonic Crystal Fiber
Photonic Crystal Fiber (PCF) can provide characteristics that ordinary optical fiber do not exhibit, such as: single mode operation from the UV to IR with large mode-field diameters, highly nonlinear performance for super continuum generation, numerical aperture (NA) values ranging from very low to about 0.9, optimized dispersion properties, and air core guidance, among others.
Free Space Coupling
Coupling light into and out of an F-SM fiber is as simple as for standard optical fibers. In a free-space set-up, the optics should match the NA of the fiber and be diffraction limited in order to obtain a low-loss coupling. Since the MFD is practically constant, the NA is proportional to the wavelength, which should be considered in the design of coupling optics for a broad wavelength range. The F-SM Series may also be spliced to standard fibers, making them easy to integrate into existing systems or instruments. Optional beam expansion FC connectors enhance high power capabilities.
Geometry and Strength
In order to screen the fibers from microbending losses, the F-SM Series are fabricated with large cladding diameters for the largest core sizes. All fibers have a single-layer acrylate coating, and have been proof tested with a tension of at least 5.0 N.
Specifications
- Fiber TypeEndlessly Singlemode
- Mode Field Diameter, Nominal8.8 ± 1.0 µm @ 1064 nm
- Core Diameter10.1 ±0.5 µm
- Cladding Diameter125 ±2 µm
- Coating Diameter245 ±10 µm
- MaterialPure Silica
- Operating Wavelength500 - 1700 nm
- Buffer Coating MaterialSingle layer acrylate
- Core Concentricity<10
- Maximum Attenuation<20 dB/km @ 632 nm<40dB/km @532 nm<5 dB/km @ 1064 nm<2
- Numerical Aperture0.11 ± 0.02 @ 1064 nm (5%)
- Proof Test100 kpsi
Resources & Downloads
Literature
F-SM10 Datasheet(571.6 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-SM20Photonic Crystal Fiber, Endlessly Singlemode, 20 µm Core | |||||
![]() | F-SM25Photonic Crystal Fiber, Endlessly Singlemode, 25 µm Core | |||||
![]() | F-SM8Photonic Crystal Fiber, Endlessly Singlemode, 8.5 µm Core | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-SM15Photonic Crystal Fiber, Endlessly Singlemode, 15 µm Core | |||||
![]() | F-SM10-PMPhotonic Crystal Fiber, Endlessly Singlemode, 10 µm Core, PM |







