Photonic Crystal Fiber, Endlessly Singlemode, 25 µm Core

  • Fiber Type
    Endlessly Singlemode
  • Mode Field Diameter, Nominal
    20.9 ±2.0 µm @ 1064 nm
  • Core Diameter
    25.0 ±1.0 µm
  • Cladding Diameter
    258 ±5 µm
  • Coating Diameter
    342 ±10 µm
  • Material
    Pure Silica
  • Operating Wavelength
    > 800 nm
  • Buffer Coating Material
    Single layer acrylate
  • Maximum Attenuation
    <8 dB/km @ 1064 nm
  • Numerical Aperture
    0.05 ±0.02 @ 1064 nm
  • Proof Test
    100 kpsi