Optical Fiber Mount, Photonic Crystal Fiber, 561 Series

The 561-PCH-M Photonic Crystal Fiber Mount is part of the 561-PCH Mounting Kit.
Specifications
- MaterialSteel
Resources & Downloads
2D Product Drawings
561-PCH1(140.6 kB, PDF)
Other
561-PCH-M_RoHS2021.pdf(683.2 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561-PCHMounting Kit, Photonic Crystal Fiber, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-FCA9Connectorized Fiber Holder, SC, Rotation, 561 Series | In Stock | ||||
![]() | 561-PCH-VV-Block, Photonic Crystal Fiber, 561 Series | |||||
![]() | 561-FCHConnectorized Fiber Holder, FC, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-SCHConnectorized Fiber Holder, SC, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561D-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm XZ 13 mm Y Travel, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-SM10Photonic Crystal Fiber, Endlessly Singlemode, 10 µm Core | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-SM5-PMPhotonic Crystal Fiber, Endlessly Singlemode, 5 µm Core, PM | In Stock |













