About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Connectorized Fiber Holder, LC, 561 Series








Connectorized Fiber Holder, LC, 561 Series
Model: 561-LCH
Product Series Overview
ULTRAlign Fiber Alignment AccessoriesThe 561-LCH Connectorized Fiber Holder mounts LC connectorized fiber to a 561 Series stage.
Specifications
- MaterialSteel
- MaterialSteel
Resources & Downloads
Other
561-LCH_RoHS2021.pdf(684.2 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 561-FCFiber Chuck Holder, 0.25 inch, 561 Series | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-FCA4Connectorized Fiber Holder, FC, Rotation, 561 Series | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-FHBare Fiber Holder, 125 µm Fibers, 561 Series | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-GMGimbal Fiber Chuck Positioner, 561 Series, 3 Rotation Axis | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | FPH-CA8Fiber Chuck, LC Connectorized Fiber | UNIVERSAL | |||||
![]() | 561D-YZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm Z 13 mm Y Travel, 8-32 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP4-LCFiber Connector Adaptor, LC, 818-FA Fiber Adapter Mount | UNIVERSAL | |||||
![]() | 561D-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm XZ 13 mm Y Travel, 8-32 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |









