Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Show Filters:
Showing 0 of 18 total products View all products
Compatibility:

Specifications

Features

Dovetail Slide Bearings for Smooth Motion in a Compact Size

Dovetail stages are ideal for small, controlled travel to eventually remain locked in place for long time periods. These further compact version of the MT Dovetail stages also do not employ typical roller bearings of cylindrical rails, which makes them less susceptible to shock and vibration. These DS series dovetail stages slide along precision preloaded dovetail slides, whose unique shape ensures accurate, repeatable motion. These compact, modular stages are available in X, XY, or XYZ configurations with a lower footprint than the MT Dovetail series for the DS25 version.

Precise, 1 µm Step Control With Secure Hold Over Long Lifetimes

Each stage come equipped with an 80 TPI hex-driven drive screw for precision positioning of 1 µm while maintaining a low footprint. The motion can then be locked in place using an additional hex-screw controlled locking mechanism that insures placement over long times.

Slotted Base Plates

Slotted base plates are available for versatile mounting of DS stages to optical tables or other stages. Please see the accessory section for more information.

Left or Right Handed Configurations

DS65 stages come in mirror-image right and left-hand versions for more flexibility in how you lay out your experiment on the table, so there's never a need to reach over your work to make adjustments on the far side. All adjustments can be made with the hand resting on the table for maximum comfort, added stability, and increased sensitivity.

LaserClean™ Low VOC Versions Available

DS Series are available in LaserClean™ low VOC versions with clear anodizefor applications that require extra care to reduce volatile organic compounds (VOC) and ensure added cleanliness. Newport now offers certain Opto-Mechanical components that are specially prepared with clear anodize, nickel plating or stainless steel materials, special lubrication and vacuum-level cleaning. Products are packaged in Class 1000 (ISO 6) cleanroom grade bagging material and then double-bagged for further cleanliness precautions. We call these products, LaserClean™ and designate them with a -LC suffix. For more information please visit LaserClean Low VOC Optical Components Page.

Easily Combined for Multi-axis Motion

The DS Series Linear Stages are compatible with RS Series Rotation Stages and GON Series Goniometric Stages of matching size (for example, RS40 with DS40, RS65 with DS65). They can be combined to provide multi-axis motion and can be easily adapted to fit a specific system's needs. A six-axis manual positioning system is shown using matched 65 x 65 mm stages.

Accessories

Left-handed Versions

Compare Description Drawings, CAD & Specs Avail. Price
Industrial Dovetail Linear StagesDS65-XY-LHXY Linear Stage, Left-Handed, Dovetail, 1.0 in. Travel, 2.56 x2.56 in.
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$447
Industrial Dovetail Linear StagesDS65-XYZ-LHXYZ Linear Stage, Left-Handed, Dovetail, 1.0 in XY, .55 in Z, 2.56 x2.56 in.$708
Industrial Dovetail Linear StagesM-DS65-XY-LHXY Linear Stage, Compact, Dovetail, Left-Handed, 25 mm, 65x65x48 mm, M6
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$447
Industrial Dovetail Linear StagesM-DS65-XYZ-LHXYZ Linear Stage, Left-Handed, Dovetail, 25 mm XY, 14 mm Z, 65 x 65 mm, M6
In Stock
$708

LaserClean Versions

Compare Description Drawings, CAD & Specs Avail. Price
Industrial Dovetail Linear StagesDS25-X-LCManual Linear Stage, 25 x 25 mm, LaserClean, Imperial
In Stock
$192
Industrial Dovetail Linear StagesDS40-X-LCManual Linear Stage, 40 x 40 mm, LaserClean, Imperial
In Stock
$261
Industrial Dovetail Linear StagesM-DS25-X-LCManual Linear Stage, 25 x 25 mm, LaserClean, Metric
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$192
Industrial Dovetail Linear StagesM-DS40-X-LCManual Linear Stage, 40 x 40 mm, LaserClean, Metric
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$261

DS Series Vertical Stages

Compare Description Drawings, CAD & Specs Avail. Price
Dovetail Slide Aluminum Vertical StagesDS25-ZVertical Linear Stage, Dovetail, 0.12 in. Travel, 0.98 x 0.98 in. Platform
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$213
Dovetail Slide Aluminum Vertical StagesDS40-ZVertical Linear Stage, Dovetail, 0.20 in. Travel, 1.57 x 1.57 in. Platform
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$248
Dovetail Slide Aluminum Vertical StagesDS65-ZVertical Linear Stage, Dovetail, 0.55 in. Travel, 2.56 x 2.56 in. Platform
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$362
Dovetail Slide Aluminum Vertical StagesM-DS25-ZVertical Linear Stage, Dovetail, 3 mm Travel, 25 x 25 mm Platform, M2 and M4
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$213
Dovetail Slide Aluminum Vertical StagesM-DS40-ZVertical Linear Stage, Dovetail, 5 mm Travel, 40 x 40 mm Platform, M3 and M6
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$248
Dovetail Slide Aluminum Vertical StagesM-DS65-ZVertical Linear Stage, Dovetail, 14 mm Travel, 65 x 65 mm Platform, M6
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$362

Bases

Compare Description Drawings, CAD & Specs Avail. Price
Slotted Stage Adaptor PlatesM-B-1.25Adaptor Plate, 25x25 mm Stage to 40x40 mm Stage
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$57
Slotted Stage Adaptor PlatesM-B-2CAdaptor Plate, 25x25 mm Stage to Optical Table or 65x65 mm Stage
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$57
Slotted Stage Adaptor PlatesM-B-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$49
Slotted Stage Adaptor PlatesB-2CAdaptor Plate, 25x25 mm Stage to Optical Table or 65x65 mm Stage
In Stock
$57
Slotted Stage Adaptor PlatesB-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$49

90 Degree Angle Brackets

Compare Description Drawings, CAD & Specs Avail. Price
90 Degree Angle Brackets, SDS SeriesM-SDS25-BK90 Degree Angle Bracket, M-SDS25, M2 Thread
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$154
90 Degree Angle Brackets, SDS SeriesM-SDS40-BK90 Degree Angle Bracket, M-SDS40, M3 Thread
5 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$169
90 Degree Angle Brackets, SDS SeriesM-SDS65-BK90 Degree Angle Bracket, M-SDS65, M6 Thread
In Stock
$207
90 Degree Angle Brackets, SDS SeriesSDS40-BK90 Degree Angle Bracket, SDS40 Stage
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$169
90 Degree Angle Brackets, SDS SeriesSDS65-BK90 Degree Angle Bracket, SDS65 Stage
5 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$207

Knob for Adjustment Screws

KD.37 for DS25 and DS40, 9361 for DS65.

Compare Description Drawings, CAD & Specs Avail. Price
Hex-Key Adjustment Screw KnobsKD.37Small Adjustment Knob, 2.0 mm Hex Key, Silver
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$9.50
Hex-Key Adjustment Screw Knobs9361Adjustment Knob Set, 3.175 mm Hex Key, Set of 3
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$23