The DS Series Compact Dovetail Linear Stages are an even more compact version of the MT Dovetail series stages utilizing the same mechanism, in a cube-like package, driven by a hex-turned screw and are available with two sets of travel ranges.
- Dovetail slide bearings for smooth motion over < 0.5 in. travel
- Compact footprint measuring only 1 in. on each side
- Precise, 1 µm step control with hex-driven, 80 TPI screw
- Stage locks in place for secure hold over long lifetimes
- Available in Vacuum and LaserClean™ versions See All Features
Specifications
Features
Dovetail Slide Bearings for Smooth Motion in a Compact Size
Dovetail stages are ideal for small, controlled travel to eventually remain locked in place for long time periods. These further compact version of the MT Dovetail stages also do not employ typical roller bearings of cylindrical rails, which makes them less susceptible to shock and vibration. These DS series dovetail stages slide along precision preloaded dovetail slides, whose unique shape ensures accurate, repeatable motion. These compact, modular stages are available in X, XY, or XYZ configurations with a lower footprint than the MT Dovetail series for the DS25 version.
Precise, 1 µm Step Control With Secure Hold Over Long Lifetimes
Each stage come equipped with an 80 TPI hex-driven drive screw for precision positioning of 1 µm while maintaining a low footprint. The motion can then be locked in place using an additional hex-screw controlled locking mechanism that insures placement over long times.
Slotted Base Plates
Slotted base plates are available for versatile mounting of DS stages to optical tables or other stages. Please see the accessory section for more information.
Left or Right Handed Configurations
DS65 stages come in mirror-image right and left-hand versions for more flexibility in how you lay out your experiment on the table, so there's never a need to reach over your work to make adjustments on the far side. All adjustments can be made with the hand resting on the table for maximum comfort, added stability, and increased sensitivity.
LaserClean™ Low VOC Versions Available
DS Series are available in LaserClean™ low VOC versions with clear anodizefor applications that require extra care to reduce volatile organic compounds (VOC) and ensure added cleanliness. Newport now offers certain Opto-Mechanical components that are specially prepared with clear anodize, nickel plating or stainless steel materials, special lubrication and vacuum-level cleaning. Products are packaged in Class 1000 (ISO 6) cleanroom grade bagging material and then double-bagged for further cleanliness precautions. We call these products, LaserClean™ and designate them with a -LC suffix. For more information please visit LaserClean Low VOC Optical Components Page.
Easily Combined for Multi-axis Motion
The DS Series Linear Stages are compatible with RS Series Rotation Stages and GON Series Goniometric Stages of matching size (for example, RS40 with DS40, RS65 with DS65). They can be combined to provide multi-axis motion and can be easily adapted to fit a specific system's needs. A six-axis manual positioning system is shown using matched 65 x 65 mm stages.
Accessories
Left-handed Versions
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DS65-XY-LHXY Linear Stage, Left-Handed, Dovetail, 1.0 in. Travel, 2.56 x2.56 in. | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DS65-XYZ-LHXYZ Linear Stage, Left-Handed, Dovetail, 1.0 in XY, .55 in Z, 2.56 x2.56 in. | |||||
![]() | M-DS65-XY-LHXY Linear Stage, Compact, Dovetail, Left-Handed, 25 mm, 65x65x48 mm, M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS65-XYZ-LHXYZ Linear Stage, Left-Handed, Dovetail, 25 mm XY, 14 mm Z, 65 x 65 mm, M6 |
LaserClean Versions
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DS25-X-LCManual Linear Stage, 25 x 25 mm, LaserClean, Imperial | |||||
![]() | DS40-X-LCManual Linear Stage, 40 x 40 mm, LaserClean, Imperial | |||||
![]() | M-DS25-X-LCManual Linear Stage, 25 x 25 mm, LaserClean, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS40-X-LCManual Linear Stage, 40 x 40 mm, LaserClean, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More |
DS Series Vertical Stages
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DS25-ZVertical Linear Stage, Dovetail, 0.12 in. Travel, 0.98 x 0.98 in. Platform | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DS40-ZVertical Linear Stage, Dovetail, 0.20 in. Travel, 1.57 x 1.57 in. Platform | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DS65-ZVertical Linear Stage, Dovetail, 0.55 in. Travel, 2.56 x 2.56 in. Platform | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS25-ZVertical Linear Stage, Dovetail, 3 mm Travel, 25 x 25 mm Platform, M2 and M4 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS40-ZVertical Linear Stage, Dovetail, 5 mm Travel, 40 x 40 mm Platform, M3 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS65-ZVertical Linear Stage, Dovetail, 14 mm Travel, 65 x 65 mm Platform, M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Bases
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-B-1.25Adaptor Plate, 25x25 mm Stage to 40x40 mm Stage | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-B-2CAdaptor Plate, 25x25 mm Stage to Optical Table or 65x65 mm Stage | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-B-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | B-2CAdaptor Plate, 25x25 mm Stage to Optical Table or 65x65 mm Stage | |||||
![]() | B-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage | FREE 2-day shipping on thousands of products on Newport.com Learn More |
90 Degree Angle Brackets
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SDS25-BK90 Degree Angle Bracket, M-SDS25, M2 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SDS40-BK90 Degree Angle Bracket, M-SDS40, M3 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SDS65-BK90 Degree Angle Bracket, M-SDS65, M6 Thread | |||||
![]() | SDS40-BK90 Degree Angle Bracket, SDS40 Stage | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SDS65-BK90 Degree Angle Bracket, SDS65 Stage | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Knob for Adjustment Screws
KD.37 for DS25 and DS40, 9361 for DS65.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KD.37Small Adjustment Knob, 2.0 mm Hex Key, Silver | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9361Adjustment Knob Set, 3.175 mm Hex Key, Set of 3 | FREE 2-day shipping on thousands of products on Newport.com Learn More |