Sorry, this family of products is no longer available.
LineSpec spectrometers are made up of our popular MS125™ 1/8 m spectrograph and an external 2048 CCD array. Gratings and slits are easily interchangeable, re-defining the usable spectral range and resolution, as application needs change. It’s versatility and performance makes it ideally suited for non-imaging research applications. It’s small size and simple design make it suitable for OEM applications, in custom configurations.
- Interchangeable slits and gratings
- Complete spectrograph packages with 2048 CCD linear array
- Wide range of compatible diffraction gratings
- Low stray light - no re-entrant spectra
- Impressive 0.22 nm resolution (1200 l/mm grating & 2048 element CCD)
- User friendly spectral calibration See All Features
Features
Complete Spectrometer Package
Complete packaged 78877 Spectrometers are made up of the 77400 MS125™ 1/8 m spectrograph, the 78855 Linear CCD array, and a choice of grating and input slit. Gratings and slits are interchangeable to re-define the usable spectral range and resolution, as experimental needs change. This enables a single solution to become a customizable UV spectrometer, UV-VIS spectrometer, or VIS-IR spectrometer. Please specify the grating and slit to complete the 78877 spectrometer purchase.
LineSpec CCD Detector
LineSpec Software
The LineSpec software (included with each spectrometer or stand alone array detector) is an intuitive instrument control and data acquisition software that runs under Windows XP and Windows 7 (32 or 64Bit). The software supports routine spectroscopic measurements and data acquisition, such as, continuous, single, or averaging scans, as well as absorption, transmission, and emission spectral measurements. We also supply optional LabVIEW™ Drivers.
Calibration Accessory
Accessories
Fixed Slits
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77728Fixed Slit, 100 μm Width, 3 mm Height | 5 Weeks | ||||
![]() | 77220Fixed Slit, 25 µm Width, 3 mm Height | In Stock | ||||
![]() | 77222Fixed Slit, 10 µm Width, 2 mm Height | |||||
![]() | 77730Fixed Slit, 200 μm Width, 3 mm Height | |||||
![]() | 77221Fixed Slit, 50 µm Width, 3 mm Height |
Other Accessories
When ordering the model 78877 LineSpec spectrometer, the CCD model 78855 and adapter 77439 are included with the system.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 70044Cable, USB 2.0, Type A to Type B, 9.8 Foot (3 Meter) Length | In Stock |
Diffraction Gratings
All diffraction gratings are provided by Richardson Gratings™
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77411MS125 Grating, Ruled, 1200 lines/mm, 360 nm blaze, 200-1000 nm range | |||||
![]() | 77416MS125 Grating, Ruled, 400 lines/mm, 325 nm blaze, 200-750 nm range | |||||
![]() | 77420MS125 Grating, Holographic, 2400 lines/mm, 400 nm blaze, 250-500 nm range | 6 Weeks | ||||
![]() | 77417MS125 Grating, Ruled, 400 lines/mm, 500 nm blaze, 275-1250 nm range | |||||
![]() | 77422MS125 Grating, Ruled, 300 lines/mm, 270 nm blaze, 200-650 nm range | 6 Weeks | ||||
![]() | 77455MS125 Grating, Ruled, 600 lines/mm, 1350 nm blaze, 800-1900 nm range | 6 Weeks | ||||
![]() | 77410MS125 Grating, Holographic, 1200 lines/mm, 240 nm blaze, 200-600 nm range | 6 Weeks | ||||
![]() | 77412MS125 Grating, Ruled, 1200 lines/mm, 750 nm blaze, 475-1000 nm range | 6 Weeks | ||||
![]() | 77413MS125 Grating, Ruled, 600 lines/mm, 225 nm blaze, 200-400 nm range | 6 Weeks | ||||
![]() | 77414MS125 Grating, Ruled, 600 lines/mm, 370 nm blaze, 270-1000 nm range | In Stock | ||||
![]() | 77415MS125 Grating, Ruled, 600 lines/mm, 700 nm blaze, 450-2000 nm range | |||||
![]() | 77419MS125 Grating, Ruled, 2400 lines/mm, 275 nm blaze, 200-500 nm range | 6 Weeks | ||||
![]() | 77457MS125 Grating, Ruled, 400 lines/mm, 1600 nm blaze, 900-2900 nm range | 6 Weeks | ||||
![]() | 77458MS125 Grating, Ruled, 300 lines/mm, 1000 nm blaze, 575-2500 nm range | In Stock | ||||
![]() | 77421MS125 Grating, Holographic, 1800 lines/mm, 560 nm blaze, 320-670 nm range | In Stock | ||||
![]() | 77464MS125 Grating, Ruled, 1200 lines/mm, 500 nm blaze, 300-1000 nm range | In Stock | ||||
![]() | 77465MS125 Grating, Ruled, 600 lines/mm, 1000 nm blaze, 650-2000 nm range | In Stock | ||||
![]() | 77459MS125 Grating, Ruled, 246.16 lines/mm, 226 nm blaze, 190-450 nm range | 6 Weeks | ||||
![]() | 77463MS125 Grating, Ruled, 1200 lines/mm, 975 nm blaze, 350-1000 nm range | 6 Weeks |

















