MS125 Grating, Ruled, 1200 lines/mm, 975 nm blaze, 350-1000 nm range

  • Type
    Ruled
  • Grooves per mm
    1200  
  • Blaze Wavelength
    975 nm
  • Primary Wavelength Region
    350 to 1000 nm
  • Peak Efficiency
    73%
  • Resolution
    0.44 nm  
  • Multichannel Array Bandpass
    160 nm