MS125 Grating, Ruled, 300 lines/mm, 1000 nm blaze, 575-2500 nm range

  • Type
    Ruled
  • Grooves per mm
    300  
  • Blaze Wavelength
    1000 nm
  • Primary Wavelength Region
    575 to 2500 nm
  • Peak Efficiency
    72%
  • Resolution
    0.86 nm  
  • Multichannel Array Bandpass
    675 nm