MS125 Grating, Ruled, 600 lines/mm, 1000 nm blaze, 650-2000 nm range

  • Type
    Ruled
  • Grooves per mm
    600  
  • Blaze Wavelength
    1000 nm
  • Primary Wavelength Region
    650 to 2000 nm
  • Peak Efficiency
    83%
  • Resolution
    0.86 nm  
  • Multichannel Array Bandpass
    338 nm  
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C