Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

MS125 Grating, Ruled, 1200 lines/mm, 750 nm blaze, 475-1000 nm range

Specifications

  • Type
    Ruled
  • Grooves per mm
    1200  
  • Blaze Wavelength
    750 nm
  • Primary Wavelength Region
    475 to 1000 nm
  • Peak Efficiency
    78%
  • Resolution
    0.22 nm  
  • Multichannel Array Bandpass
    163 nm  
undefined