MS125 Grating, Ruled, 246.16 lines/mm, 226 nm blaze, 190-450 nm range

  • Type
    Ruled
  • Grooves per mm
    246.16  
  • Blaze Wavelength
    226 nm
  • Primary Wavelength Region
    190 to 450 nm
  • Peak Efficiency
    62%
  • Resolution
    1.08 nm  
  • Multichannel Array Bandpass
    810 nm