MS125 Grating, Ruled, 1200 lines/mm, 500 nm blaze, 300-1000 nm range

  • Type
    Ruled
  • Grooves per mm
    1200  
  • Blaze Wavelength
    500 nm
  • Primary Wavelength Region
    300 to 1000 nm
  • Peak Efficiency
    73%
  • Resolution
    0.22 nm  
  • Multichannel Array Bandpass
    170 nm