MS125 Grating, Ruled, 600 lines/mm, 225 nm blaze, 200-400 nm range

The 77413 Grating Assembly is designed for installation into the Oriel® MS125 Spectrograph. This 30 x 30 mm grating comes pre-aligned in its own frame, allowing it to precisely fit inside the instrument. The grating efficiency exceeds 20% over its entire operating range, with a peak efficiency of 60% at its blaze wavelength.
The frame has a tab that allows the grating to be inserted or replaced inside the spectrograph without touching its surface. Each grating comes with a protective cover and is labeled with the model number, making interchangeability and storage simple. Note that the instrument will require recalibration after replacing the grating.
Specifications
- TypeRuled
- Grooves per mm600
- Blaze Wavelength225 nm
- Primary Wavelength Region200 to 400 nm
- Peak Efficiency60%
- Resolution0.43 nm
- Multichannel Array Bandpass338 nm
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77411MS125 Grating, Ruled, 1200 lines/mm, 360 nm blaze, 200-1000 nm range | |||||
![]() | 77419MS125 Grating, Ruled, 2400 lines/mm, 275 nm blaze, 200-500 nm range | |||||
![]() | 77415MS125 Grating, Ruled, 600 lines/mm, 700 nm blaze, 450-2000 nm range | |||||
![]() | 77412MS125 Grating, Ruled, 1200 lines/mm, 750 nm blaze, 475-1000 nm range | 6 Weeks | ||||
![]() | 77414MS125 Grating, Ruled, 600 lines/mm, 370 nm blaze, 270-1000 nm range | In Stock | ||||
![]() | 77464MS125 Grating, Ruled, 1200 lines/mm, 500 nm blaze, 300-1000 nm range | In Stock | ||||
![]() | 77422MS125 Grating, Ruled, 300 lines/mm, 270 nm blaze, 200-650 nm range | |||||
![]() | 77410MS125 Grating, Holographic, 1200 lines/mm, 240 nm blaze, 200-600 nm range | |||||
![]() | 77459MS125 Grating, Ruled, 246.16 lines/mm, 226 nm blaze, 190-450 nm range | |||||
![]() | 77465MS125 Grating, Ruled, 600 lines/mm, 1000 nm blaze, 650-2000 nm range | In Stock | ||||
![]() | 77417MS125 Grating, Ruled, 400 lines/mm, 500 nm blaze, 275-1250 nm range | |||||
![]() | 77455MS125 Grating, Ruled, 600 lines/mm, 1350 nm blaze, 800-1900 nm range | |||||
![]() | 77463MS125 Grating, Ruled, 1200 lines/mm, 975 nm blaze, 350-1000 nm range | |||||
![]() | 77416MS125 Grating, Ruled, 400 lines/mm, 325 nm blaze, 200-750 nm range | |||||
![]() | 77457MS125 Grating, Ruled, 400 lines/mm, 1600 nm blaze, 900-2900 nm range | |||||
![]() | 77458MS125 Grating, Ruled, 300 lines/mm, 1000 nm blaze, 575-2500 nm range | In Stock | ||||
![]() | 77420MS125 Grating, Holographic, 2400 lines/mm, 400 nm blaze, 250-500 nm range | |||||
![]() | 77421MS125 Grating, Holographic, 1800 lines/mm, 560 nm blaze, 320-670 nm range | In Stock |





