MS125 Grating, Ruled, 400 lines/mm, 325 nm blaze, 200-750 nm range

  • Type
    Ruled
  • Grooves per mm
    400  
  • Blaze Wavelength
    325 nm
  • Primary Wavelength Region
    200 to 750 nm
  • Peak Efficiency
    65%
  • Resolution
    0.65 nm  
  • Multichannel Array Bandpass
    503 nm