MS125 Grating, Ruled, 2400 lines/mm, 275 nm blaze, 200-500 nm range

  • Type
    Ruled
  • Grooves per mm
    2400  
  • Blaze Wavelength
    275 nm
  • Primary Wavelength Region
    200 to 500 nm
  • Peak Efficiency
    69%
  • Resolution
    0.11 nm  
  • Multichannel Array Bandpass
    84 nm