MS125 Grating, Ruled, 1200 lines/mm, 360 nm blaze, 200-1000 nm range

  • Type
    Ruled
  • Grooves per mm
    1200  
  • Blaze Wavelength
    360 nm
  • Primary Wavelength Region
    200 to 1000 nm
  • Peak Efficiency
    80%
  • Resolution
    0.22 nm  
  • Multichannel Array Bandpass
    170 nm