MS125 Grating, Ruled, 300 lines/mm, 270 nm blaze, 200-650 nm range

  • Type
    Ruled
  • Grooves per mm
    300  
  • Blaze Wavelength
    270 nm
  • Primary Wavelength Region
    200 to 650 nm
  • Peak Efficiency
    70%
  • Resolution
    0.86 nm  
  • Multichannel Array Bandpass
    668 nm