Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

MS125 Grating, Ruled, 600 lines/mm, 1350 nm blaze, 800-1900 nm range

Specifications

  • Type
    Ruled
  • Grooves per mm
    600  
  • Blaze Wavelength
    1350 nm
  • Primary Wavelength Region
    800 to 1900 nm
  • Peak Efficiency
    88%
  • Resolution
    0.86 nm  
  • Multichannel Array Bandpass
    333 nm  
undefined