MS125 Grating, Ruled, 400 lines/mm, 500 nm blaze, 275-1250 nm range

  • Type
    Ruled
  • Grooves per mm
    400  
  • Blaze Wavelength
    500 nm
  • Primary Wavelength Region
    275 to 1250 nm
  • Peak Efficiency
    88%
  • Resolution
    0.65 nm  
  • Multichannel Array Bandpass
    505 nm