About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
MS125 Grating, Holographic, 2400 lines/mm, 400 nm blaze, 250-500 nm range


MS125 Grating, Holographic, 2400 lines/mm, 400 nm blaze, 250-500 nm range
Model: 77420
Product Series Overview
Diffraction Gratings for MS125 SpectrographThe 77420 Grating Assembly is designed for installation into the Oriel® MS125 Spectrograph. This 30 x 30 mm grating comes pre-aligned in its own frame, allowing it precisely fit inside the instrument. The grating efficiency exceeds 20% over its entire operating range, with a peak efficiency exceeding 70% at its blaze wavelength.
The frame has a tab that allows the grating to be inserted or replaced inside the spectrograph without touching its surface. Each grating comes with a protective cover and is labeled with the model number, making interchangeability and storage simple. Note that the instrument will require recalibration after replacing the grating.
Specifications
- TypeHolographic
- Grooves per mm2400
- Blaze Wavelength400 nm
- Primary Wavelength Region250 to 500 nm
- Peak Efficiency73%
- Resolution0.11 nm
- Multichannel Array Bandpass81 nm

- TypeHolographic
- Grooves per mm2400
- Blaze Wavelength400 nm
- Primary Wavelength Region250 to 500 nm
- Peak Efficiency73%
- Resolution0.11 nm
- Multichannel Array Bandpass81 nm


